TLE4296-2G V33
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy4 %
-
Base ProductTLE4296x
-
Budgetary Price €/1k0.35
-
Dropout Voltage250 mV
-
Early Warningno
-
Enable (=Inhibit)yes
-
FamilyOPTIREG™ linear General Purpose
-
Holdno
-
Operating Temperature-40 °C to 150 °C
-
Operating Voltage4 V to 45 V
-
Output Current max30 mA
-
Output Voltage Type3.3 V
-
Over Voltage Protectionno
-
Planned to be available until at least2038
-
Power Failno
-
Power Goodno
-
QualificationAutomotive
-
Quiescent Current130 µA
-
Regulator TypeGeneral Purpose
-
Resetno
-
Status Outputno
-
Watchdogno
| Recommended | ||
|
OPN
|
TLE42962GV33HTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Two Versions: 3.3 V, 5.0 V
- Output Voltage Tolerance ≤ ±4%
- Very low Drop Voltage
- Output Current: 30 mA
- Inhibit Input
- Low Quiescent Current Consumption
- Temperature Range: -40°C to +150°C
- Output Protected against Short Circuit
- Over Temperature Protection
- Reverse Polarity Proof
- Very small SMD-Package PG-SCT595
Benefits
- Robust Protection Features
- Wide input & temp range operation